Quantità aggiornata
La quantità dell'ordine è stata aggiornata al minimo quantitativo vendibile
La quantità dell' ordine è stata aggiornata aCiò è dovuto alla confezione e alle quantità minime dell'ordine.
We offer a range of mobile apps, packed full of our Hilti expertise and data, to help make your life easier on the jobsite.
They’re free to download and include useful advice on design, calculations and the best Hilti products for your build.
All our apps are designed for the professional building industry.
Hilti Fix Point Selector offers an easy and safe way to calculate fixed point loads, the pipe extension and the minimum bend length of a particular pipe line. Very few inputs are needed to obtain a result, which can be also displayed as an application picture.
This app is a designer, a calculator and an order platform all in one. Use this tool to configure onsite installation for pipes, air ducts and cable trays.
Use this app to browse our product catalogue, check stock availability, use quick order entry for fast access to the products you need and manage your tool fleet and account. Also access all the technical information you need.
Select the anchor you need based on its location, plate geometry, loads, environmental conditions and more.
QUICK LINKS
RELATED SOFTWARE
Per visualizzare i prezzi specifici, scegli il tuo account.